HUBBELL
Kellems Wire Management, Deluxe Cord Grips, 90 Degree Male, Non-Metallic, .500-.625", 3/4" with Mesh
Image of 074011350 Kellems Wire Management, Deluxe Cord Grips, 90 Degree Male, Non-Metallic, .500-.625", 3/4" with Mesh
Image of 074011350 Kellems Wire Management, Deluxe Cord Grips, 90 Degree Male, Non-Metallic, .500-.625", 3/4" with Mesh
Image of 074011350 Kellems Wire Management, Deluxe Cord Grips, 90 Degree Male, Non-Metallic, .500-.625", 3/4" with Mesh

Kellems Wire Management, Deluxe Cord Grips, 90 Degree Male, Non-Metallic, .500-.625", 3/4" with Mesh

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 074011350

Kellems Wire Management, Deluxe Cord Grips, 90 Degree Male, Non-Metallic, .500-.625", 3/4" with Mesh

Deluxe cord grips help to alleviate pull tension on terminals, control cable arc-of-bend, prevent cord pull-out and provide a Liquidtight seal. They are offered with either aluminum, stainless steel or nylon fittings in a variety of configurations and NPT thread sizes. Additionally, a completely non-metallic product is available. Specific uses are: wiring enclosures, pendant stations, hand tools, construction, processing and material handling equipment, pumps, motors and machine tools.

  • Aluminum Fitting
  • Stainless steel mesh is corrosion resistant
  • Neoprene bushing is oil and watertight

Standard Product

General

Application

90 Degree Male- Form 3

Catalog Number

074011350

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.

EU RoHS Indicator

Item Type

Deluxe Cord Grips

Material

Nylon Fittings, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2(Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –40°F to +225°F (–40°C to +107°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting

Product Family

Deluxe Cord Grips Series

Specifications

  • Body - Nylon
  • Bushing - Neoprene
  • Nut - Nylon
  • Strand - Stainless Steel

Style

For Insulated Cables

Temperature Rating

Minimum -40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Thread Size

3/4" NPT

Type

90 Degree Male Thread

UPC

783585497884

Dimensions

Display Size

3/4" NPT

Thread Size

3/4" NPT

Weight

0.2 lb

Conductor Related

Cable Diameter Range

0.500 in-0.625 in

Cable Size

.500"-.625" (1.27-1.59)

Conductor Range

0.5-0.625 in (1.27-1.59 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2(Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –40°F to +225°F (–40°C to +107°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting

Temperature Rating

Minimum -40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Logistics

Carton Quantity

5