



Brand: Hubbell Wiring Device-Kellems
Catalog ID: 074093422
Strain Relief for Liquidtight Conduit - Steel Fitting, Stainless Steel Mesh for Liquidtight Metal Conduit and PolyTuff® I Non-Metallic Conduit. Helps prevent conduit pull-out and damage at the fitting; Reduces equipment downtime.
Catalog Number
074093422
Material
Steel Fitting, Stainless Steel Mesh
Performance
Product Family
Liquidtight Conduit Series
Specifications
Style
For Metal & Non-Metallic PolyTuff I
Type
90 Degree With Male Fitting
UPC
783585331713
Conduit Trade Size
1/2 in
Weight
0.3 lb
Industry Standard(s)
UL Listed
Performance
Carton Quantity
10