HUBBELL
Kellems Wire Management, Liquidtight System, Non-Metallic PolyTuff® I Conduit, Gray, 2", 50 feet
Image of G1200 Kellems Wire Management, Liquidtight System, Non-Metallic PolyTuff® I Conduit, Gray, 2", 50 feet
Image of G1200 Kellems Wire Management, Liquidtight System, Non-Metallic PolyTuff® I Conduit, Gray, 2", 50 feet
play
Kellems Wire Management Solutions
Image of G1200 Kellems Wire Management, Liquidtight System, Non-Metallic PolyTuff® I Conduit, Gray, 2", 50 feet
Image of G1200 Kellems Wire Management, Liquidtight System, Non-Metallic PolyTuff® I Conduit, Gray, 2", 50 feet

Kellems Wire Management, Liquidtight System, Non-Metallic PolyTuff® I Conduit, Gray, 2", 50 feet

Brand: Hubbell Wiring Device-Kellems

Catalog ID: G1200

Kellems Wire Management, Liquidtight System, Non-Metallic PolyTuff® I Conduit, Gray, 2", 50 feet

Liquidtight tubing is designed to house and permanently protect underground cable from moisture, grit, rodents and other environmental hazards that can damage the cable over time. The Kellems brands of liquidtight — PolyTuff® I conduit and PolyTuff® II tubing —feature non-metallic, PVC-based construction, avoiding the challenges of corrosion while providing high strength, superior flexibility and outstanding handleability. When compared to metals, they can be deployed in flexible directions, even accommodating tight turns. They can be cut cleanly with no damaging jagged edges, and help avoid costly fatigue and section separation issues. Sizes are available from ?" to 2" in diameter. Kellems liquidtight conduit pairs with nylon connectors that are completely non-conductive, corrosion resistant and easier to install than metallic liquidtight fittings. They feature a patented SwivelLok® design that eliminates the need for separate straight, 45-degree and 90-degree fittings by providing a full range in one device. In addition, these Kellems non-metallic connectors have a unique design which allows UL 50 ratings of 3R, 4X, 12 and 13.

  • No jagged metal edges
  • Rigid PVC core bonded to flexible PVC jacket
  • Non-metallic construction ends metal fatigue and separation problems

Wet and Damp Locations

General

Application

UL1660

Catalog Number

G1200

Color

Gray

EU RoHS Indicator

Finish Type

Smooth

Item Type

Standard Product

Load Capacity

Extra Flexible

Material

Co-extruded rigid and flexible PVC

OEM Brand Name

Kellems Wire Management

Performance

  • Electrical - Voltage Rating - 600V Maximum
  • Environmental - Operating Temperature - Dry Env. 0°F to +140°F (-18°C to +60°C)
  • Environmental - Operating Temperature - Oil Env. 0°F to +158°F (-18°C to +70°C)
  • Environmental - Operating Temperature - Wet Env. 0°F to +140°F (-18°C to +60°C)

Specifications

  • Bend Radius Inches (mm) - 10.00" (254.0)
  • Conduit ID/OD Inches (mm) - 2.03"/2.36" (51.6/59.9)
  • Material - Co-extruded rigid and flexible PVC
  • Trade Size - 2 Inch

Type

PolyTuff® I Liquidtight Conduit

UPC

783585333687

Dimensions

Length

50 ft

Trade Size

2

Weight

0.68 lb

Width

2.36 in

Electrical Ratings

Voltage Rating

600 V

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • Meets Requirements Of NEC
  • UL Listed 1660. Approved For Outdoor And Direct Burial

Force Related

Load Capacity

Extra Flexible

Operational

Performance

  • Electrical - Voltage Rating - 600V Maximum
  • Environmental - Operating Temperature - Dry Env. 0°F to +140°F (-18°C to +60°C)
  • Environmental - Operating Temperature - Oil Env. 0°F to +158°F (-18°C to +70°C)
  • Environmental - Operating Temperature - Wet Env. 0°F to +140°F (-18°C to +60°C)

Logistics

Carton Quantity

50

Pallet Quantity

350