


Brand: Hubbell Wiring Device-Kellems
Catalog ID: P075NGYA
Liquidtight tubing is designed to house and permanently protect underground cable from moisture, grit, rodents and other environmental hazards that can damage the cable over time. The Kellems brands of liquidtight — PolyTuff® I conduit and PolyTuff® II tubing —feature non-metallic, PVC-based construction, avoiding the challenges of corrosion while providing high strength, superior flexibility and outstanding handleability. When compared to metals, they can be deployed in flexible directions, even accommodating tight turns. They can be cut cleanly with no damaging jagged edges, and help avoid costly fatigue and section separation issues. Sizes are available from ?" to 2" in diameter. Kellems liquidtight conduit pairs with nylon connectors that are completely non-conductive, corrosion resistant and easier to install than metallic liquidtight fittings. They feature a patented SwivelLok® design that eliminates the need for separate straight, 45-degree and 90-degree fittings by providing a full range in one device. In addition, these Kellems non-metallic connectors have a unique design which allows UL 50 ratings of 3R, 4X, 12 and 13.
Application
Fittings are to be used with PolyTuff® I and PolyTuff® II
Catalog Number
P075NGYA
Color
Gray
EU RoHS Indicator
Material
Nylon
Performance
Product Type
PolyTuff® Straight Fittings
Specifications
Style
Straight
Type
PolyTuff® Non-Metallic Liquidtight Fittings
UPC
783585339177
Trade Size
3/4
Weight
0.032 lb
EU RoHS Indicator
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Performance
Carton Quantity
25
Pallet Quantity
6400