HUBBELL
Keystone Snap Fit, Snap-Fit, Flush, SC Simplex, Zircon Sleeves, Aqua, White Housing
Image of SFFSCSAQW Keystone Snap Fit, Snap-Fit, Flush, SC Simplex, Zircon Sleeves, Aqua, White Housing
Image of SFFSCSAQW Keystone Snap Fit, Snap-Fit, Flush, SC Simplex, Zircon Sleeves, Aqua, White Housing

Keystone Snap Fit, Snap-Fit, Flush, SC Simplex, Zircon Sleeves, Aqua, White Housing

Brand: Hubbell Premise Wiring

Catalog ID: SFFSCSAQW

Fiber Optic Connectors, Snap-Fit, Flush, SC Simplex, Zircon Sleeves, Aqua, White Housing.

  • Snap Fit
  • White Housing
  • Flush
  • SC Simplex
  • Aqua Adapter

Standard Product

General

Application

Data Outlet

Catalog Number

SFFSCSAQW

Color

Aqua

Color - Housing

White

Enclosure Type

Various

Environmental Conditions

Indoor

Item Type

SC Simplex

Material

Ceramic

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

  • Flush
  • Flush

OEM Brand Name

Hubbell Premise Wiring

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

SC Simplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620241395

Dimensions

Display Size

.58" X .76"

Size

.58" X .76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3

Operational

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25