

Brand: Killark
Catalog ID: KF1L12530D20IEX4B
The KF1L Series LED floodlights are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present . Killark LED floodlights provide a crisp white light that is great for color rendering.
Application
LED KF1L Series Explosion-proof Floods are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC.
Catalog Number
KF1L12530D20IEX4B
Finish Type
Powder Epoxy Paint
Light Source
Lumen Range
10,001-15,000 lm
Lumens
11590
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Optic Type
Glass Lens
Product Family
Lighting
Series
KF1L Series
UPC
783936120782
Hub Size
M20
Weight
46 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
111.4
Voltage Rating
120-277 VAC
Wattage
125 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
IP Rating
IP66
Lumen Range
10,001-15,000 lm
Lumens
11590
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 55°C