
Brand: Killark
Catalog ID: KFLC-DARK
This reflector can be added to the KFLC Series fixture to eliminate up light for dark sky applications when fixture is angled between 45 and 70 degrees.
Catalog Number
KFLC-DARK
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Series
KFLC Seires
Type
Reflector
UPC
783936112534
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 55°C