HUBBELL
Image of KFS-6 KFS-6 - KF - Slipfitter for 2" Pipe Tenon - Slips 3¾" Over Pipe
Image of KFS-6 KFS-6 - KF - Slipfitter for 2" Pipe Tenon - Slips 3¾" Over Pipe

KFS-6 - KF - Slipfitter for 2" Pipe Tenon - Slips 3¾" Over Pipe

Brand: Killark

Catalog ID: KFS-6

KF Series - Steel Slipfitter for 2" Pipe Tenon - Slips 3¾" Over Pipe

Steel slipfitter for 2" pipe (2-3/8" o.d.) tenon. Slips 3.75" over pipe.

General

Application

For use with KF Series lighting.

Catalog Number

KFS-6

Color

Bronze

Finish Type

Powder Epoxy Paint

Material

Steel

Product Family

Lighting

Type

Steel Slipfitter For 2” Pip

UPC

783936990910

Dimensions

Dimensions

7.375 in x 7.375 in x 7.75 in

Gross Weight with Packaging

3.75

Height

7.75 in

Length

7.375 in

Width

7.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer