

Brand: Killark
Catalog ID: KFS-6
Steel slipfitter for 2" pipe (2-3/8" o.d.) tenon. Slips 3.75" over pipe.
Application
For use with KF Series lighting.
Catalog Number
KFS-6
Color
Bronze
Finish Type
Powder Epoxy Paint
Material
Steel
Product Family
Lighting
Type
Steel Slipfitter For 2” Pip
UPC
783936990910
Dimensions
7.375 in x 7.375 in x 7.75 in
Gross Weight with Packaging
3.75
Height
7.75 in
Length
7.375 in
Width
7.375 in
Buy America(n) Qualified
Contact Manufacturer