

Brand: Killark
Catalog ID: FX-10
Killark FX-10 Series Control Station Blank Cover provides a means to cap off an entry in any size FXB back box used with FXCS Control Stations in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection is required.
Application
SEAL-X Series is used to prevent the igniting of external hazardous atmospheres by the enclosed arcing devices in such areas as: hazardous locations due to the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings
Back Box Type
FXB
Catalog Number
FX-10
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Controls
Series
FXCS Series
UPC
783936083704
Depth
1-23/32 in
Weight
1.4 lb
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714, 2493125
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3
Back Box Type
FXB