

Brand: Killark
Catalog ID: KRJX-220
Factory sealed receptacles. Copper free aluminum. Delayed action contacts. Extra long grounding pole makes contact first and breaks contact last. Heavy duty construction to withstand rough and constant usage.
Application
Catalog Number
KRJX-220
Color
Gray
EU RoHS Indicator
Hub Pattern
Feed-Thru
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Plugs & Receptacles
Receptacle Type
Delayed Action
Series
KR Series
Type
Pin & Sleeve
UPC
783936391427
Dimensions
5.56 in x 4 in x 5.63 in
Gross Weight with Packaging
2.8
Height
5.63 in
Hub Size
3/4"
Length
5.56 in
Width
4 in
Amperage Rating
20 A
Number Of Poles
2
Number Of Wires
3
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
7 (C, D)
Hub Pattern
Feed-Thru
Factory Sealed
Factory Sealed