HUBBELL
Image of KSSB44U KSSB44U, QIKSHEAR™ Series, Shear Bolt Splice, 1000 kcmil

KSSB44U, QIKSHEAR™ Series, Shear Bolt Splice, 1000 kcmil

Brand: Burndy

Catalog ID: KSSB44U

Mechanical Shear Bolt Splice, 1000 kcmil Cu/Al, Tin Plated Connector and Screws. Uses 3/8" Socket.

  • No Tooling or Die Investement Required, no crimp tools necessary
  • Dual Rated AL9CU for use with both copper and aluminum conductor
  • cULus Listed Wire Connector to UL486A-486B
  • Up to 35kV voltage rating
  • Tin Plated aluminum connectors and bolts reduce galvanic corrosion and oxide build up
  • Range-taking capabilities on most sizes

General

Catalog Number

KSSB44U

Hex Key

3/8"

Series

QIKSHEAR™ Series

UPC

621945638532

Dimensions

Length

7 in

Outside Diameter

2.01

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Wire Range

1000 kcmil (Class B & C)

Logistics

Carton Quantity

5

Pallet Quantity

450