HUBBELL
Image of KSU25GR KSU25GR, Split Bolt Connector with Spacer
Image of KSU25GR KSU25GR, Split Bolt Connector with Spacer

KSU25GR, Split Bolt Connector with Spacer

Brand: Burndy

Catalog ID: KSU25GR

Cu Alloy Universal SERVIT, Unplated-Conventional, #2 Str. Cu/Al, #3 AWG ACSR(Run), #10 Str. Cu/Al, #6 AWG ACSR(Tap).

  • Tin-plated, high strength copper alloy with spacer
  • Spacer separates dissimilar conductors and provides long contact length preventing high pressure point contacts between run and tap conductors

General

Catalog Number

KSU25GR

Connector Type

Split Bolt

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

Power Connectors>Split Bolts>KSU

Product Type

Mechanical

Trade Name

SERVIT®

UPC

781810462393

UPC 14 Digit GTIN

00781810462393

Conductor Related

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • AL C Str-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • ACSR C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • AL C Str-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap
  • ACSR C Str-Tap
  • GAL Steel C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Configuration

Connector Type

Split Bolt

Logistics

Minimum Pack Quantity

1