HUBBELL
Image of KSU29BOX5 KSU29BOX5, Split Bolt Connector with Spacer
Image of KSU29BOX5 KSU29BOX5, Split Bolt Connector with Spacer

KSU29BOX5, Split Bolt Connector with Spacer

Brand:

Burndy

Catalog ID:

KSU29BOX5

Cu Alloy Universal SERVIT Box, #1 Str. Cu/Al, 2/0 AWG ACSR(Run), #8 Str. Cu/Al, #6 AWG ACSR(Tap).

  • Tin-plated, high strength copper alloy with spacer
  • Spacer separates dissimilar conductors and provides long contact length preventing high pressure point contacts between run and tap conductors

Product details

General

Catalog Number

KSU29BOX5

Connector Type

Split Bolt

Material

Copper Alloy

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

SERVIT®

UPC

781810426678

UPC 12 Digit

7818104266788

Dimensions

Dimension - L Length Overall mm

68 mm

Conductor Related

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • AL C Str-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • ACSR C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • AL C Str-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap
  • ACSR C Str-Tap
  • GAL Steel C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads