HUBBELL
Image of L1516HEX L1516HEX, Hexagonal L Die, Index 15/16, Use with 60-Ton HYPRESS™
Image of L1516HEX L1516HEX, Hexagonal L Die, Index 15/16, Use with 60-Ton HYPRESS™

L1516HEX, Hexagonal L Die, Index 15/16, Use with 60-Ton HYPRESS™

Brand:

Burndy

Catalog ID:

L1516HEX

Hexagonal L Die, Index 15/16.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin L Style
  • Die Index 15/16

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L1516HEX

Crimp Force Capacity

60 ton

Die Index

15;16

Die Type

L Die

Type

Die

UPC

781810415641

UPC 12 Digit

7818104156411

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891

Resources and downloads