HUBBELL
Image of L327 L327, Stainless Steel Circular Twin L Die, Index 327, Use with 60-Ton HYPRESS™
Image of L327 L327, Stainless Steel Circular Twin L Die, Index 327, Use with 60-Ton HYPRESS™

L327, Stainless Steel Circular Twin L Die, Index 327, Use with 60-Ton HYPRESS™

Brand:

Burndy

Catalog ID:

L327

L Die, Index 327.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 327

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L327

Crimp Force Capacity

60 ton

Die Index

327

Die Type

L Die

Type

Die

UPC

781810085974

UPC 12 Digit

7818100859744

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

396

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings