HUBBELL
LAG & PLATE ASSEMBLY for DETACHABLE POLE STEP PS6236
Image of PS6235 LAG & PLATE ASSEMBLY for DETACHABLE POLE STEP PS6236

LAG & PLATE ASSEMBLY for DETACHABLE POLE STEP PS6236

Brand: Chance

Catalog ID: PS6235

Step removal deters unauthorized pole climbing and makes a clean appearance. Used with PS6236 step for installation on wood poles.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Includes step, bolt and plate needed for installation on steel pole
  • Hole at end of step used to secure to lineman's belt
  • Galvanized per ASTM A-153

General

Catalog Number

PS6235

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Wood Pole

Type

Wood Pole

UPC

096359072904

Dimensions

Dimensions

4.400 in x 2.800 in x 0.880 in

Distance From Pole

N/A

Height

0.88 in

Length

4.4 in

Weight

0.59 lb

Width

2.8 in

Certifications And Compliance

Industry Standard(s)

NEMA TD-15

Logistics

Pallet Quantity

4000