

Brand: Killark
Catalog ID: LAL6030C
LAL Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in harsh and hazardous environments. The LAL Series hold Quad Certification for installation all over the world having NEC, CEC, IECeX, and ATEX certifications.
Application
Linear LED Luminaires are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, and NEMA 3, 4X, IP66 areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC/CEC/IEC.
Catalog Number
LAL6030C
EU RoHS Indicator
Finish Type
Natural
Light Source
Lumen Range
5,001-10,000 lm
Lumens
7709
Material
Aluminum
Mounting Type
Operating Temperature Celcius Max
40
Operating Temperature Celcius Min
-40 °C
Optic Type
Polycarbonate Lens - Clear
Product Family
Lighting
Series
LAL Series
UPC
783936123240
Hub Size
3/4"
Weight
18.9 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
21.7
Voltage Rating
120-277 VAC
Wattage
60 W
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
IP Rating
IP66
Lumen Range
5,001-10,000 lm
Lumens
7709
Operating Temperature Celcius Max
40
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 40°C