

Brand: Killark
Catalog ID: LALFP830L3D
LALFP Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in harsh and hazardous environments. The LALFP Series Linear LED fixtures are designed for food processing installations where moisture, corrosion, and vibration may be present.
Catalog Number
LALFP830L3D
Finish Type
Natural
Light Source
Lumen Range
5,001-10,000 lm
Lumens
7064
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Polycarbonate Lens - Diffused
Product Family
Lighting
Series
LALFP Series
UPC
783936153056
Frequency Rating
50/60 Hz
Lumens Per Watt
117.7
Voltage Rating
120-277 VAC
Wattage
60 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
IP Rating
Lumen Range
5,001-10,000 lm
Lumens
7064