HUBBELL
Lampholder, Medium Base, Screw Mount, 12" Leads, White
Image of RL156 Lampholder, Medium Base, Screw Mount, 12" Leads, White
Image of RL156 Lampholder, Medium Base, Screw Mount, 12" Leads, White

Lampholder, Medium Base, Screw Mount, 12" Leads, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL156

Lampholder, Medium Base, Screw Mount, 12" Leads, White

  • Medium Base
  • Screw Mount
  • 12" Leads
  • White

Standard Product

General

Application

Medium Base, Straight Body Keyless Porcelain

Catalog Number

RL156

Color

White

Item Type

Replacement Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Product Family

Lampholders

Specifications

  • Lamp Type - E26 socket
  • Material - Porcelain
  • Mounting - Screw mount, 12 inch leads

Type

Straight Body Keyless Porcelain

UPC

883778304118

Dimensions

Lamp Size

Medium Base

Weight

0.15 lb

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

12" Leads

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

10