HUBBELL
Image of FS2A Lampholders, Fluorescent Starter, 14-15-20W
Image of FS2A Lampholders, Fluorescent Starter, 14-15-20W

Lampholders, Fluorescent Starter, 14-15-20W

Brand:

Bryant

Catalog ID:

FS2A

Lampholders, Fluorescent Starter, 14-15-20W

14-15-20W

Product details

General

Application

Low Wattage Fluorescent

Catalog Number

FS2A

Color

White

EU RoHS Indicator

No

Item Type

Fluorescent Starters

Lamp Type

Pre-Heat

Material - Mounting Hardware

Plug-In

Minimum Starting Temperature

40 Degrees F °

OEM Brand Name

Hubbell Bryant

Series

Fluorescent Starters

Start Type

Neo-Start

Type

Neostart

UPC

781786689701

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120/277V AC kV

Wattage

14, 15, 20W

Logistics

Carton Quantity

25

Resources and downloads

Specifications