HUBBELL
Image of T4001929 Large Roller Wireholder with Hi-Ranger Adapter

Large Roller Wireholder with Hi-Ranger Adapter

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4001929

WIREHOLDER, JIB MOUNTED ROLLER

  • Wire Holder Type: Large Roller 2.5” Opening
  • Adapter: Hi-Ranger 4 1/8” x 4 1/8”

General

Catalog Number

T4001929

UPC

096359058779

Dimensions

Dimensions

16 in x 8.5 in x 8.5 in

Dimensions Metric

40.6 mm x 21.6 mm x 21.6 mm

Height

8.5 in

Height Metric

21.6 mm

Length

16 in

Length Metric

40.6 mm

Weight

24 lb

Weight Metric

10.9 kg

Width

8.5 in

Width Metric

21.6 mm