HUBBELL
LB10FE-AL Single Sectional Aluminum, Unheated, Insulated Enclosure
Image of LA054062056 LB10FE-AL Single Sectional Aluminum, Unheated, Insulated Enclosure

LB10FE-AL Single Sectional Aluminum, Unheated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: LA054062056

LB10FE-AL Single Aluminum - Insulated - 54W X 62L X 56H (Unheated)

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Modular design with a maximum of 4 tongue and groove sections.
  • Easy Access - Lightweight removable doors can easily be removed by one person (sizes 3" and up).
  • Superior Freeze Protection - Depending on the size, quality boardstock or foam insulation protect equipment from freezing. Where applicable wall-mounted heaters are installed above the discharge point to provide better long-term performance and safety.
  • Finish options - Stucco embossed aluminum is standard. Also available in a smooth mill finish aluminum or optional colors.

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LA054062056

Heated?

No

Insulated?

Yes

Material

Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions

62 in x 54 in x 56 in

Height

56 in

Length

62 in

Mounting Pad / Base Plate Dimensions

66 X 74

Weight

197 lb

Width

54 in

Certifications And Compliance

ASSE Classification

Class II (Freeze Retardant)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

No