HUBBELL
Image of LF013039028 LB2 Fiberglass Flip Top, Unheated, Insulated Enclosure
* Representative image
Image of LF013039028 LB2 Fiberglass Flip Top, Unheated, Insulated Enclosure
play

LB2 Fiberglass Flip Top, Unheated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: LF013039028

LB2 Flip Top - Insulated - 13W X 39L X 28H (Unheated) - Lok Box

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Easy Maintenance Access - Flip top lid design provides quick access.
  • Weatherproof & Vandal Resistance - Overlapping lid seam design helps keep vandals and mother nature out. Also includes a lockable top and steel anchors (padlocks are not included).
  • Durable & Corrosion Resistant - Reinforced fiberglass with a smooth, UV resistant gelcoat provides a corrosion proof finish that both looks good and stands up to the elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.

Product details

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LF013039028

Heated?

No

Insulated?

Yes

Material

Fiberglass

UPC

662037204853

Dimensions

Dimensions

39 in x 13 in x 28 in

Height

28 in

Length

39 in

Mounting Pad / Base Plate Dimensions

28 X 54

Weight

54 lb

Width

13 in

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Media

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview