HUBBELL
LB3E Fiberglass Flip Top, Unheated, Inuslated Enclosure
Image of LF026070055 LB3E Fiberglass Flip Top, Unheated, Inuslated Enclosure

LB3E Fiberglass Flip Top, Unheated, Inuslated Enclosure

Brand: HOT BOX

Catalog ID: LF026070055

Hot Box ASSE 1060 certified flip top enclosures provide freeze and theft protection for backflow prevention devices up to 10" in size. Enclosures are hand crafted to a yacht quality finish providing the pinnacle of asesthetics to any application.

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Enduring Quality - yacht quality finish with a UV stabilized marine grade gelcoat provides years of protection against the elements
  • Reliable Insulation - All models feature spray foam insulation which provides a 100% bonding with the interior wall preventing deformation in freeze/thaw conditions
  • Better Choices - A vast array of styles and sizes availble to quickly meet your application needs
  • Optional Accessories - Customize your enclosure to better meet the needs of your application with vents, fans and/or alarms

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LF026070055

Color - Housing

Beige

Heated?

No

Insulated?

Yes

Material

Fiberglass UV resistant yacht quality finish

Number of Doors (Lift Off)

1

Dimensions

Dimensions

70 in x 26 in x 55 in

Height

55 in

Length

70 in

Mounting Pad / Base Plate Dimensions

41 X 85

Weight

216 lb

Width

26 in

Certifications And Compliance

ASSE Classification

Class II (Freeze Retardant)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

No

Configuration

Number of Doors (Lift Off)

1

Logistics

Packaging Type

Wrapped Pallet