HUBBELL
LB3ES Fiberglass Flip Top, Unheated, Insulated Enclosure
Image of LF026083055 LB3ES Fiberglass Flip Top, Unheated, Insulated Enclosure

LB3ES Fiberglass Flip Top, Unheated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: LF026083055

LB3ES Flip Top - Insulated - 26W X 83L X 55H (Unheated) - Lok Box

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Easy Maintenance Access - Flip top lid design provides quick access.
  • Weatherproof & Vandal Resistance - Overlapping lid seam design helps keep vandals and mother nature out. Also includes a lockable top and steel anchors (padlocks are not included).
  • Durable & Corrosion Resistant - Reinforced fiberglass with a smooth, UV resistant gelcoat provides a corrosion proof finish that both looks good and stands up to the elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LF026083055

Heated?

No

Insulated?

Yes

Material

Fiberglass

Dimensions

Dimensions

83 in x 26 in x 55 in

Height

55 in

Length

83 in

Mounting Pad / Base Plate Dimensions

41 X 98

Weight

374 lb

Width

26 in

Certifications And Compliance

ASSE Classification

Class II (Freeze Retardant)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

No