HUBBELL
LB6N-DS Dual Sectional Aluminum, Unheated, Insulated Enclosure
Image of LA071125053 LB6N-DS Dual Sectional Aluminum, Unheated, Insulated Enclosure

LB6N-DS Dual Sectional Aluminum, Unheated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: LA071125053

LB6N-DS Dual Aluminum - Insulated - 71W X 125L X 53H (Unheated)

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Modular design with a maximum of 4 tongue and groove sections.
  • Easy Access - Lightweight removable doors can easily be removed by one person.
  • Superior Freeze Protection - Insulation will not sag or delaminate from the walls due to the strong chemical bond between the aluminum and insulation. Wall-mounted heaters are installed above the discharge point to provide better long-term performance and safety.

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LA071125053

Heated?

No

Insulated?

Yes

Material

Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions

125 in x 71 in x 53 in

Height

53 in

Length

125 in

Mounting Pad / Base Plate Dimensions

83 X 137

Weight

373 lb

Width

71 in

Certifications And Compliance

ASSE Classification

Class II (Freeze Retardant)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

No