HUBBELL
Image of LF2027 LF2027, Copper - Link Limiter, Pure Copper Link, LF, Amperage Rating: 250 AMP
Image of LF2027 LF2027, Copper - Link Limiter, Pure Copper Link, LF, Amperage Rating: 250 AMP

LF2027, Copper - Link Limiter, Pure Copper Link, LF, Amperage Rating: 250 AMP

Brand:

Burndy

Catalog ID:

LF2027

Product details

General

Catalog Number

LF2027

Connector Type

Limiter

Material

Copper

Plated

Y

Plating Type

Silver

UPC

781810000748

UPC 12 Digit

7818100007488

Dimensions

Dimension - D inch

0.32 in

Dimension - F Width Center to Center inch

0.42 in

Dimension - Length Overall inch

4.06 in

Dimension - Pad Width inch

3.06 in

Dimension - Width fraction

1 in

Dimension - Width inch

1 in

Electrical Ratings

Amperage Rating

250 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

100

Pallet Quantity

5568

Resources and downloads