Brand: Hubbell Power Systems
Pole-ready three-phase Load Break Switch solution with solid-dielectric vacuum breaker technology and integrated voltage and current sensors for advanced automation and switching applications.
Ambient Temp. Range
-40°C to +60 °C
Application
The Libertyâ„¢ Three Phase Load Break Switch is a durable and maintenance-free design offering both three phase sectionalizing and load switching capabilities in a single, compact and lightweight design.
Type
Overhead Solid Dielectric Switches
Amperage Rating
630 A
Frequency Rating
50/60 Hz
Voltage Rating
Max 27 kV