HUBBELL
Lighting Control Panels, Load Logic RoomController Switch, 4 Button with Pilot, Ivory
Image of RCS4I Lighting Control Panels, Load Logic RoomController Switch, 4 Button with Pilot, Ivory
Image of RCS4I Lighting Control Panels, Load Logic RoomController Switch, 4 Button with Pilot, Ivory
play
Load-Logic Room Controller
Discontinued

Lighting Control Panels, Load Logic RoomController Switch, 4 Button with Pilot, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCS4I

Lighting Control Panels, Load Logic RoomController Switch, 4 Button with Pilot, Ivory

With Pilot Light

General

Catalog Number

RCS4I

Color

Ivory

Product Family

Switches

Style

4 Button

Type

Standard

UPC

783585564333

Dimensions

Weight

0.35 lb

Logistics

Carton Quantity

10