HUBBELL
Lighting Controls Residential / Light Commercial Slide Dimmer Switch, 0-10V LED - Single Pole, Three Way, 10A 120VAC, 5A 277VAC, White
Image of LCD0108SW Lighting Controls Residential / Light Commercial Slide Dimmer Switch, 0-10V LED - Single Pole, Three Way, 10A 120VAC, 5A 277VAC, White

Lighting Controls Residential / Light Commercial Slide Dimmer Switch, 0-10V LED - Single Pole, Three Way, 10A 120VAC, 5A 277VAC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LCD0108SW

Take control of the lighting ambiance in your home while reducing your energy footprint by combining our Low Voltage Slide Dimmer Switch with efficient LED light lamps. Designed to work with a range of ballasted LED lamps for Residential and Light Commercial usage. Customize the feel and comfort of your lighting with Hubbell's Residential Dimmers.

  • Control for 0-10V LED loads only
  • Trim Adjustment for Fine Tuning
  • Digital Circuit Controlled
  • Decorator Slide Styling
  • UL/cUL listed

General

Catalog Number

LCD0108SW

Lamp Type

0-10 V LED Lamps with or without Ballast

UPC

783585565804

Dimensions

Depth

2.0 in. in

Height

2 in

Width

2 in

Electrical Ratings

Current / Amperage Rating

0-10 V / 10 A

Frequency Rating

60 Hz

Input Voltage

120 / 277 VAC

Output Voltage

0-10 V

Voltage Rating

120 V

Conductor Related

Number Of Poles

1, 3, 4

Logistics

Carton Quantity

10