HUBBELL
Lightning Arrester Accessory, Bronze, #8 Sol. - 2/0 Str.
Image of GH201D Lightning Arrester Accessory, Bronze, #8 Sol. - 2/0 Str.

Lightning Arrester Accessory, Bronze, #8 Sol. - 2/0 Str.

Brand: FARGO

Catalog ID: GH201D

Overhead Primary Tap, Lightning Arrester, Bronze, Copper, Range 0.128 - 0.419 in

GH201D is designed to accommodate the stud of the arrester in the rear extension of the connector.

Optional GS-580 plastic cover available. Vise type action develops vibration proof connection on conductor.

General

Bolt Installation Torque (Recommended)

300 in-lbs

Catalog Number

GH201D

Hot Stick Eyes

Yes

Inhibitor Loaded

No

Material

Bronze

Material - Body

Bronze

Material - Eyestem

Bronze

Material - Keeper

Bronze

Material - Spring (on Eyestem)

Stainless Steel

Material Type

Standard

Number of Hot Stick Eyes

1

Plating

No

Type

Hot Line Specialty Clamp

UPC

096359310358

Dimensions

Depth

3.66 in

Diameter - Bolt

0.4375 in

Dimensions

3.660 in x 1.000 in x 4.250 in

Height

4.25 in

Length

3.66 in

Weight

0.706 lb

Width

1 in

Conductor Related

Conductor Diameter - Maximum

0.414 in

Conductor Diameter - Minimum

0.128 in

Conductor Diameter Range

0.128 - 0.414

Conductor Type

Copper

Force Related

Bolt Installation Torque (Recommended)

300 in-lbs

Configuration

Number of Hot Stick Eyes

1

Logistics

Packaging Type

Box

Pallet Quantity

2400