HUBBELL
Image of 305-001 Line Balance Assembly - Model 305-001
Image of 305-001 Line Balance Assembly - Model 305-001

Line Balance Assembly - Model 305-001

Brand:

Austdac

Catalog ID:

305-001

Line Balance Assembly has been designed to properly load both page and party line circuits of a GAI-TRONICS communication system.

  • Provides Loading for Both Page and Party Lines
  • Fully Compatible with GAI-Tronics’ Page/Party®, SmartSeries and ICS Distributed Amplifier Systems
  • Variable Page Line Load Allows for System Expansion

Product details

General

Catalog Number

305-001

Color

Gray

Material

Aluminum

Output Level Speaker

150 Ohm

Series

Page/Party®

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

112.5 cu.in

Depth

2.25

Height

5 in

Weight

1.1 lb

Width

10 in

Certifications And Compliance

Hazardous Rating(s)

Div 2