HUBBELL
Image of C4170151 Line Hose Bag, 48 in (1,219 mm) X 7 in (177 mm)

Line Hose Bag, 48 in (1,219 mm) X 7 in (177 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4170151

LINE HOSE BAG, With 3-inch wide plastic top ring, molded plastic bottom with 2-inch cuff, and 3/8-inch rope handle.

  • Double vinyl laminated open weave nylon cloth
  • Lightweight and durable
  • Nylon stitching throughout

General

Catalog Number

C4170151

EU RoHS Indicator

No

Style

Line Hose Bag

Type

Container

UPC

096359021582

Dimensions

Weight

1.96 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10