HUBBELL
Image of PSC82012100 Line Post Sensor - Current Only
* Representative image
Image of PSC82012100 Line Post Sensor - Current Only
Image of PSC82012100 Line Post Sensor - Current Only
Buy America(n) Qualified

Line Post Sensor - Current Only

Brand: Hubbell Power Systems

Catalog ID: PSC82012100

35 kV Line post sensor capable of measuring voltage. Voltage Ratio is 10000:1. The sensor body is formed of cycloaliphatic epoxy material, which provides premium insulation while still being light weight.

  • Voltage Ratio: 10000:1
  • 35 kV
  • Low Energy Analog Outputs (LEA)
  • Swing style keeper
  • Lay-in groove and clamps for easy installation
  • Grounding plate

Product details

General

Catalog Number

PSC82012100

UPC

096359632306

Dimensions

Height

0 in

Length

0 in

Width

0 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)