HUBBELL
Image of  LineDefenderâ„¢ Single Phase Recloser
Image of  LineDefenderâ„¢ Single Phase Recloser
play
3D View
play
360 View
+4

LineDefenderâ„¢ Single Phase Recloser

Brand: Hubbell Power Systems

The LineDefenderâ„¢ design enables utility personnel to do their jobs simply and safely. It combines outage prevention reclosing technology with the safety and intuitive ease-of-use lineworkers deserve. Upon reclosing lockout, the device remains in the cutout. Resetting the LineDefender is as easy as actuating the yellow handle safely from the ground. Eliminate arcing exposure by using the vacuum bottle to pick up load. Tripped reclosers are easy to find with a flashing beacon and a wide-angle semaphore. The maintenance-free design can easily replace a fused cutout, allowing cost-effective deployment toward the circuit edge. The LineDefender works with GridHUBBâ„¢, a complementary software platform for Hubbell intelligent devices, which enables utilities to create, manage, and commission settings in an intuitive application packed with powerful tools and advanced reporting.

Powerfuse mount Single-phase recloser solution from Hubbell Power Systems with vacuum interruption technology and programmable electronic controls, suitable for all medium voltage distribution class applications up to 29.3kV.

  • Powerfuse mounted single phase recloser with magnetic-vacuum interruption technology
  • 29.3kV, 125kV BIL, and 6.3kA interrupt rated (100A & 200A) / 3kA interrupt rated (40A)
  • 40A, 100A, and 200A continuous current rated
  • Long-range communication via SCADA Cellular Modem (SCM)
  • Local communication via WiFi, Bluetooth, or Serial
  • All weather aluminum housing and CEP bushing
  • Semaphore and beacon status indicators
  • Wide-angle semaphore and bright beacon status indicators

Make the switch

Elevate your lateral protection with the advanced recloser that bolsters lineworker safety and boosts operational efficiency.

Enhanced safety

Enhanced safety

Upon reclosing lockout, LineDefender remains in the cutout, and crews can restore power from the safety of the ground using a standard hotstick.

Advanced technology

Advanced technology

Remote SCADA communications, integrated Wi-Fi and Bluetooth, and embedded GPS for easy analysis across multiple devices are just the start.

Streamlined operations

Streamlined operations

Find faults faster, day or night, with LineDefender's bright amber beacon and prominent, wide-angle reflective semaphore.

Design that exceeds expectations

LineDefender features an intuitive design and robust construction that delivers consistent, reliable performance, allowing utility personnel to do their jobs simply and safely.

Secure, positive latch prevents accidental opening
Single-point mount for simple installation
Hookstick ring unlatches recloser to create a visible break
Trunnion securely holds recloser and minimizes effort needed to close the device
Durable materials, including cycloaliphatic epoxy (CEP) bushing and marine-grade painted alumnium housing
Yellow manual operation handle easily opens or closes the vacuum bottle from the ground using a hotstick
Red handle initiates non-reclose/instantaneous lockout modes or local communications
Bright amber LED beacon indicates lockout status
Mechanically-linked semaphore provides a visual open/close status

Learn more

Delve into the product design with our interactive model, and discover how utilities are getting more done with GridHUBBâ„¢.

Get a closer look

Get a closer look

Rotate, zoom, and explore every angle of LineDefender with our 360-degree interactive model, and analyze the finer details of this innovative product design.

GridHUBB compatible

GridHUBB compatible

Quickly create, manage, and commission settings for LineDefender with GridHUBBâ„¢, a complementary software tool for Hubbell Utility Solutions intelligent devices.

Product details

General

Ambient Temp. Range

-40°C to 60 °C

Application

Maintenance free powerfuse mount single phase recloser solution that can easily replace a fuse cutout allowing cost effective deployments all the way towards mid-end of your laterals

Electrical Ratings

BIL

125 kV

Current Rating

40A, 100A, and 200 A

Frequency Rating

60 Hz

Short Circuit Rating

6.3 kA

Voltage Rating

29.3 kV

Media

Videos

play
LineDefenderâ„¢ Single Phase Recloser - Overview

3D AR Model

360 View