HUBBELL
1
1

Lineman Tool Belt, Wrangler D23

Brand: Chance

Catalog ID: PSC1511ND23

BELT, THE WRANGLER, D23

  • All-Leather 5 in (127 mm) cushion
  • Nylon back
  • S-shaped D-rings

General

Catalog Number

PSC1511ND23

UPC

096359707424

Dimensions

Weight

5.3 lb

Weight Metric

2.4 kg