HUBBELL
Image of C4170147 Lineman’s Tool Bag, 22” L X 11” W X 11” D
Image of C4170147 Lineman’s Tool Bag, 22” L X 11” W X 11” D
Buy America(n) Qualified

Lineman’s Tool Bag, 22” L X 11” W X 11” D

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4170147

Plywood bottom covered inside and out with metal skids on bottom of bag. Has full separating heavy duty zipper, heavy webbing handles, completely around the bag, and full 4-inch pocket on the inside.

  • 22 in (558 mm) L x 11 in (279 mm) W x 11 in (279 mm) D
  • Plywood bottom covered inside and out with metal skids on bottom of bag
  • Full separating heavy duty zipper and heavy webbing handles around bag
  • Full 4 in (101 mm) pocket on inside

Product details

General

Catalog Number

C4170147

EU RoHS Indicator

No

Style

Lineman's Tool Bag

Type

Container

UPC

096359021544

Dimensions

Weight

2.45 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Specifications