HUBBELL
Image of RM1003PB001 Linkosity, 10A, 3W, Male Receptacle, 1'
Image of RM1003PB001 Linkosity, 10A, 3W, Male Receptacle, 1'
play
Linkosity®

Linkosity, 10A, 3W, Male Receptacle, 1'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM1003PB001

Linkosity, 10A, 3W, Male Receptacle, 1'

  • Linkosity
  • 10A
  • 3W
  • Male Receptacle
  • 1'

Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RM1003PB001

Color

Gray

Construction

Fabricated

Item Type

Male Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585504384

Dimensions

Weight

0.15 lb

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V Max kV

Wattage

6000 W

Conductor Related

Conductor Size

#16 AWG

Conductor Type

Copper

Number of Conductors

3

Number Of Poles

3-Pole

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50