HUBBELL
Image of RM1003PB001 Linkosity, 10A, 3W, Male Receptacle, 1'
Image of RM1003PB001 Linkosity, 10A, 3W, Male Receptacle, 1'
play
Linkosity®
Discontinued

Linkosity, 10A, 3W, Male Receptacle, 1'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM1003PB001

Linkosity, 10A, 3W, Male Receptacle, 1'

  • Linkosity
  • 10A
  • 3W
  • Male Receptacle
  • 1'

Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RM1003PB001

Color

Construction

Fabricated

Item Type

Male Receptacle

Material

Composite

UPC

783585504384

Dimensions

Weight

0.15 lb

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V Max kV

Wattage

6000 W

Conductor Related

Conductor Size

#16 AWG

Conductor Type

Copper

Number of Conductors

3

Number Of Poles

3-Pole

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50