


Brand: Hubbell Wiring Device-Kellems
Catalog ID: PM2304PB015
Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
PM2304PB015
Color
Gray
Construction
Fabricated
Insulation
PVC
Item Type
Single Ended Cable, Straight Male Connector
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585116907
Outside Diameter
0.75
Weight
3.6 lb
Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
600V kV
Conductor Size
#12 AWG, #10 AWG Neutral
Conductor Type
Copper
Number of Conductors
4-Pole
Strands
Multi
Temperature Rating
-20 Deg C to 105 Deg C
Carton Quantity
10