HUBBELL
Image of RM3004PB010 Linkosity 30A 4-Pole Male Receptacle,10 ft PB Style
Image of RM3004PB010 Linkosity 30A 4-Pole Male Receptacle,10 ft PB Style
play
Linkosity®

Linkosity 30A 4-Pole Male Receptacle,10 ft PB Style

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM3004PB010

Linkosity, Male Receptacle, 30A 4W

Linkosity30A 4W

Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RM3004PB010

Color

Gray

Construction

Fabricated

Item Type

Male Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585504643

Dimensions

Weight

1.6 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V Max kV

Wattage

18000 W

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4

Number Of Poles

4-Pole

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50