HUBBELL
Image not found
Image not found
play
Linkosity®

Linkosity, 30A Female Right Angle Cable, 15in Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PG3004PA015

Linkosity, 30A Female Right Angle Cable, 15'

  • Linkosity
  • 30A Female Right Angle Cable
  • 15'

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PG3004PA015

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Cable, 90 Degree Female Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585116815

Dimensions

Outside Diameter

0.75

Weight

4.95 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10