


Brand: Hubbell Wiring Device-Kellems
Catalog ID: PS1012PE025
Standard Product
Application
Plug Together Power Distribution, No Pass Thru
Catalog Number
PS1012PE025
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Conduit Feed Pre-Wired Box
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585185033
Display Size
Standard Sized Product
Weight
10 lb
Amperage Rating
10 A
Connectivity
Plug Together
Current / Amperage Rating
10 A
Current Rating
10 A
Phase
Single Phase Control
Voltage Rating
250V AC Max kV
Wattage
2500 W
Number Of Poles
12-Pole
Number Of Wires
13-Wire Grounding
Wire Size
#12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
Non-NEMA
Carton Quantity
5