HUBBELL
Image of PM2304PB040 Linkosity, Cordset, 4-Wire, 20A 600V AC, 40' Length, Super Neutral/IG
Image of PM2304PB040 Linkosity, Cordset, 4-Wire, 20A 600V AC, 40' Length, Super Neutral/IG
play
Linkosity®

Linkosity, Cordset, 4-Wire, 20A 600V AC, 40' Length, Super Neutral/IG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PM2304PB040

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 20A 600V AC, PB Wire Code, 40' Length, Super Neutral/IG

  • Linkosity
  • Cordset
  • Male
  • Single Ended

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PM2304PB040

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Cable, Straight Male Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585358079

Dimensions

Outside Diameter

0.75

Weight

11 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG, #10 AWG Neutral

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C