HUBBELL
Image of PN1008PE010S Linkosity, Cordset, 8-Wire, 10A 600V AC, 10' Length, Stainless Hex Nuts
Image of PN1008PE010S Linkosity, Cordset, 8-Wire, 10A 600V AC, 10' Length, Stainless Hex Nuts
play
Linkosity®

Linkosity, Cordset, 8-Wire, 10A 600V AC, 10' Length, Stainless Hex Nuts

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PN1008PE010S

Signal And Control, Linkosity, Cordset, Male, Single Ended 90 Degree, 8-Wire, 10A 600V AC, PE Wire Code, 10' Length, Stainless Hex Nuts

  • Linkosity
  • Cordset
  • Male
  • Single Ended 90 Degree

All Blue Wires, Stainless Steel Version

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PN1008PE010S

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Cable with Male 90 Degree Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585243412

Dimensions

Outside Diameter

0.81

Weight

4 lb

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

8-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10