HUBBELL
Image not found
Image not found
play
Linkosity®

Linkosity, Cordset, Female,4-Wire, 10A 600V AC, 10in Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PG1006PE010S

Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 4-Wire, 10A 600V AC, PE Wire Code, 10' Length, Stainless Hex Nuts

  • Linkosity
  • Cordset
  • Female
  • Double End

All Blue Wires, Stainless Steel Version

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PG1006PE010S

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Cable, 90 Degree Female Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585243429

Dimensions

Outside Diameter

0.77

Weight

3.5 lb

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

6-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10