


Brand: Hubbell Wiring Device-Kellems
Catalog ID: PH0303PE010
All Blue Wires
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
PH0303PE010
Color
Gray
Construction
Fabricated
Insulation
PVC
Item Type
Double Ended Cable, Male/Female Straight Connectors
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585505046
Outside Diameter
0.71
Weight
0.3 lb
Amperage Rating
3 A
Current / Amperage Rating
3 A
Current Rating
3 A
Voltage Rating
600V kV
Conductor Size
#10 AWG
Conductor Type
Copper
Number of Conductors
3-Pole
Strands
Multi
Temperature Rating
-20 Deg C to 105 Deg C
Carton Quantity
10