


Brand: Hubbell Wiring Device-Kellems
Catalog ID: RF1005PE005
All Blue Wires
Application
Power and Control Integration
Catalog Number
RF1005PE005
Color
Gray
Construction
Fabricated
Item Type
Female Receptacle
Material
Composite
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585128146
Weight
0.15 lb
Amperage Rating
10 A
Current / Amperage Rating
10 A
Current Rating
10 A
Voltage Rating
600V Max kV
Wattage
6000 W
Conductor Size
#16 AWG
Conductor Type
Copper
Number of Conductors
5
Number Of Poles
5-Pole
Nema Rating
Non-NEMA