HUBBELL
Image of RM3004PA001 Linkosity, Male Receptacle, 30A 4W, 1'
Image of RM3004PA001 Linkosity, Male Receptacle, 30A 4W, 1'
play
Linkosity®

Linkosity, Male Receptacle, 30A 4W, 1'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM3004PA001

Signal and Control Products, Linkosity, Male Receptacle, 30A 4W, 1'

  • Linkosity
  • Male Receptacle
  • 30A 4W
  • 1'

Green/Yellow/Black Wires

General

Catalog Number

RM3004PA001

Construction

Fabricated

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Product Family

MotorQuick/LINKOSITY

Style

Male Receptacle

Type

Accessories For LINKOSITY®

UPC

783585116280

Dimensions

Weight

0.95 lb

Electrical Ratings

Amperage Rating

30 A

Current Rating

30 A

Wattage

18000 W

Conductor Related

Conductor Type

Copper

Number of Conductors

4

Certifications And Compliance

Industry Standard(s)

Listed to UL 2238 and UL 50E

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

50

Pallet Quantity

1050